

Brand: Hubbell Wiring Device-Kellems
Catalog ID: ATP1277MW
Adaptive Technology
Application
1-Button
Catalog Number
ATP1277MW
Control Output
Input Voltage
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Indicator(s) Type
PIR= Red LED
Item Type
Commercial Wall Switches
Load Capacity
800W Incandescent and 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC
Material - Mounting Hardware
Screw Mounting
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
UPC
783585158808
Sensitivity
Adjustable W
Supply Voltage
120/277V AC V
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Load Capacity
800W Incandescent and 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC
Control Output
Input Voltage
Indicator(s) Type
PIR= Red LED
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Sensing Range
42 to 54 Inches above the Floor
Carton Quantity
10