HUBBELL CANADA
Open Core Coil 750 VA Industrial Transformer 208/277V to 12V
Image of TB080750 Open Core Coil 750 VA Industrial Transformer 208/277V to 12V
*Representative image
Image of TB080750 Open Core Coil 750 VA Industrial Transformer 208/277V to 12V
Discontinued

Open Core Coil 750 VA Industrial Transformer 208/277V to 12V

Brand: Acme Electric

Catalog ID: TB080750

Legacy Industrial Control Transformer - Open Core & Coil, 208/277 - 12V, 750VA

  • Series parallel connecting links save time and costs
  • Mounting plate adapts to various mounting dimensions
  • Molded terminal blocks allow easy ring terminal installation
  • Optional Secondary Fuse Kits available

General

Catalog Number

TB080750

Fuse Holder

PL112704

Max Temperature Rise

80 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Product Family

Open Core & Coil ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

12 V

UL Insulation Class

130°C

UPC

047503094976

Winding Material

CU

Dimensions

Dimensions

7.53 in x 5.25 in x 4.47 in

Height

4.47 in

Length

7.53 in

Weight

24 lb

Width

5.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

208/277 V

Secondary Voltage - Winding

12 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

80 Degrees Celsius

Logistics

Carton Quantity

1