HUBBELL CANADA
ST050H466S - ST Series Cable Cable Connector 1/2" NPT XL Zinc Plated Steel
Image of ST050H466S ST050H466S - ST Series Cable Cable Connector 1/2" NPT XL Zinc Plated Steel
Coming Soon

ST050H466S - ST Series Cable Cable Connector 1/2" NPT XL Zinc Plated Steel

Brand: Killark

Catalog ID: ST050H466S

ST Series Cable Cable Connector 1/2" NPT XL Zinc Plated Steel

  • Revolutionary design to accommodate a broader range of cables
  • Furnished with field removable color-coded sized grommets to precisely fit your cable and to reduce the number of connectors required at the job site.
  • Unique Precise Grounding Ring to grab and retain cord with strength
  • Furnished with Sealing washer and locknut
  • Available in copper free aluminum and zinc plated steel.

General

Catalog Number

ST050H466S

Color

Silver

Finish Type

Natural

Material

Steel

Series

ST Series

Type

Cable Gland

UPC

805035055120

Weather Rating

Type 2, 3, 3R, 4X, 5, 12, 16

Dimensions

Hub Size

1/2

Certifications And Compliance

Weather Rating

Type 2, 3, 3R, 4X, 5, 12, 16

Logistics

Carton Quantity

25