MY LISTS
HUBBELL CANADA
Image of ST150H473 ST150H473 - ST Series Cable Connector 1-1/2" NPT Large Aluminum
Coming Soon

ST150H473 - ST Series Cable Connector 1-1/2" NPT Large Aluminum

Brand: Killark

Catalog ID: ST150H473

ST Series Cable Connector 1-1/2" NPT Large Aluminum

  • Revolutionary design to accommodate a broader range of cables
  • Furnished with field removable color-coded sized grommets to precisely fit your cable and to reduce the number of connectors required at the job site.
  • Unique Precise Grounding Ring to grab and retain cord with strength
  • Furnished with Sealing washer and locknut
  • Available in copper free aluminum and zinc plated steel.

General

Catalog Number

ST150H473

Color

Silver

Finish Type

Natural

Material

Aluminum

Series

ST

Type

Cable Gland

UPC

805035055076

Weather Rating

Type 2, 3, 3R, 4X, 5, 12, 16

Dimensions

Hub Size

1-1/2

Certifications And Compliance

Weather Rating

Type 2, 3, 3R, 4X, 5, 12, 16

Logistics

Carton Quantity

5