HUBBELL CANADA
ST200H474S - ST Series Cable Connector 2" NPT Large Zinc Plated Steel
Image of ST200H474S ST200H474S - ST Series Cable Connector 2" NPT Large Zinc Plated Steel
Coming Soon

ST200H474S - ST Series Cable Connector 2" NPT Large Zinc Plated Steel

Brand: Killark

Catalog ID: ST200H474S

ST Series Cable Connector 2" NPT Large Zinc Plated Steel

  • Revolutionary design to accommodate a broader range of cables
  • Furnished with field removable color-coded sized grommets to precisely fit your cable and to reduce the number of connectors required at the job site.
  • Unique Precise Grounding Ring to grab and retain cord with strength
  • Furnished with Sealing washer and locknut
  • Available in copper free aluminum and zinc plated steel.

General

Catalog Number

ST200H474S

Color

Silver

Finish Type

Natural

Material

Steel

Series

ST Series

Type

Cable Gland

UPC

805035055229

Weather Rating

Type 2, 3, 3R, 4X, 5, 12, 16

Dimensions

Hub Size

2

Certifications And Compliance

Weather Rating

Type 2, 3, 3R, 4X, 5, 12, 16

Logistics

Carton Quantity

5