HUBBELL CANADA
Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA
Image of GP12250S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA

Brand: Acme Electric

Catalog ID: GP12250S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

GP12250S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.3

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208/277 V

UL Insulation Class

155°C

UPC

004750310310

Winding Material

CU

Dimensions

Dimensions

3.88 in x 4.08 in x 8.68 in

Height

8.68 in

Length

3.88 in

Weight

12 lb

Width

4.08 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

0.3

Primary Voltage

277/480 V

Primary Voltage

277/480

Secondary Voltage

208/277 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

75