
Brand: Connector Mfg. Co. (CMC)
Catalog ID: PCL2
Used where padlocks are presently used;Economical locking device;Used where entrance is not required on a regular basis;Corrosion proof;Adjustable, will fit any hasp.
Catalog Number
PCL2
UPC
192663078646
Diameter - Ring
0.992 in
Package Height
0 in
Package Length
0 in
Package Weight
0.042 lb
Package Width
0 in