HUBBELL CANADA
Image of FR80AL Pedestal, 2-Gang, Aluninum

Pedestal, 2-Gang, Aluninum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FR80AL

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal Series, Pedestal, 2-Gang, Aluninum

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1?4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

General

Catalog Number

FR80AL

Color

Natural

EU RoHS Indicator

No

Item Type

Material

Aluminum

Material - Mounting Hardware

On PT7XC Through Floor Fitting

Mounting Hardware

Included

Specifications

  • Cubic Inch Capacity - 33.00 in. (540.9 cu cm3)
  • Pedestal Finish - Brushed
  • Power - 8.80 in. (144.2cm3)
  • Voice/Data - 26.70 in. (437.6cm3)

Style

Pedestals

UPC

783585396323

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5