HUBBELL CANADA
Image of SS2309BALA Pedestal Face Plate, Blank, Aluminum
Image of SS2309BALA Pedestal Face Plate, Blank, Aluminum

Pedestal Face Plate, Blank, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309BALA

Fire-Rated Poke-Through Pedestal Face Plate, Blank

Of applications; finish is lacquer coated to inhibit oxidation.

  • Pedestal Face Plate
  • Blank
  • Aluminum

Standard Product

General

Application

Through Floor Delivery

Catalog Number

SS2309BALA

Color

Construction

Fabricated

Construction Material - Main

Aluminum

Finish Type

Aluminum

Item Type

Above Floor Service Fittings

Knockouts

Blank

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Mounting Type

  • Mounts to Pedestal
  • Mounts to Pedestal

Number Of Outlets

No Devices

Size

Standard Sized Product

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

Sub Brand

Accessories

Type

Above Floor Service Fittings

UPC

783585329710

Dimensions

Display Size

Standard Sized Product

Size

Standard Sized Product

Weight

1.1 lb

Conductor Related

Cable Entry

Direct into Device

Certifications And Compliance

Industry Standard(s)

UL 514A

Configuration

Knockouts

Blank

Number Of Outlets

No Devices

Logistics

Carton Quantity

5