HUBBELL CANADA
Image of R35150 PIT 1T Series
Image of R35150 PIT 1T Series

PIT 1T Series

Brand: Ripley Tools

Catalog ID: R35150

15-34.5 kV Load Break Elbow Probe Insertion Tool. Designed for quick and easy insertion of a load break probe.

  • For quick & easy insertion of a load break probe into a small interface 15 to 34.5 kV elbow
  • Provides a proper 125 in-lb torque without probe breakage or contamination
  • Adjustable & removable handle converts to a full ″T″ handle or moment arm for tight spaces
  • Equipped with a 1″ (25 mm) steel drive & an adjustable wrench, as well as a 3/8″ (10 mm) square drive socket & standard “Penta” head
  • Quickly remove the load break probe by reversing the tightening action

General

Catalog Number

R35150

Compatibility

All Load Break Elbows

Torque Range

125 in-lb

UPC

096359846505

Dimensions

Length

9.375 in

Length Metric

238.1 mm

Electrical Ratings

Rating - Minimum Voltage

15 kV

Voltage - Maximum

34.5 kV

Certifications And Compliance

Patent Number

U.S. Patent No. 5;605;082

Force Related

Torque Range

125 in-lb

Operational

Compatibility

All Load Break Elbows