HUBBELL CANADA
Image of HBLIPRBOX Plenum Rated Cord Reel Enclosure, White

Plenum Rated Cord Reel Enclosure, White

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIPRBOX

Plenum Rated Cord Reel Enclosure, White

  • Steel Enclosure, White Power Coat Surface Finish
  • 75 lbs. Load Capacity
  • 4 in. Square Electrical Box Included
  • Pre-punched Knockout Hole

General

Application

Industrial

Catalog Number

HBLIPRBOX

Series

inREACH®

Style

Plenum Enclosure

Type

Accessory

UPC

783585686035

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 2043

Logistics

Carton Quantity

1

Pallet Quantity

8