HUBBELL CANADA
Image of M004SG00P PSDA, 4-Gang, Spec Grade with Pass Thru
Image of M004SG00P PSDA, 4-Gang, Spec Grade with Pass Thru

PSDA, 4-Gang, Spec Grade with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M004SG00P

PSDA, 4-Gang, Spec Grade with Pass Thru

  • PSDA
  • 4-Gang
  • Spec Grade with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 4) 20A 125V Spec Grade Duplex

Catalog Number

M004SG00P

Color

Enclosure Type

NEMA 1

Item Type

Power System Distribution Assemblies

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521510

Dimensions

Cubic Capacity

113.652 cu.in

Depth

2.1 in

Height

12.3 in

Weight

4.1 lb

Width

4.4 in

Conductor Related

Cable Entry

Plug-In