HUBBELL CANADA
QR26, Mechanical Splice or Reducer, 1/0-2/0 Str Copper
Image of QR26 QR26, Mechanical Splice or Reducer, 1/0-2/0 Str Copper

QR26, Mechanical Splice or Reducer, 1/0-2/0 Str Copper

Brand: Burndy

Catalog ID: QR26

QIKLINK™ Mechanical Splice or Reducer Connector; Accommodates: 1/0 - 2/0 Str Copper; 2-1/8" Length; 13/16" Width

Features: High Copper Alloy Splicer/Reducer For Joining A Range Of Cable End To End, Neat, Compact Easy To Tape Installation, One-Wrench Installation, Conductor Type: Copper, Installation Torque: 180 IN-LB

General

Application

For Joining A Range Of Copper Cable End To End

Catalog Number

QR26

Connector Type

In-Line

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLINK

Trade Name

QIKLINK™

Type

QR

UPC

781810334423

UPC 14 Digit GTIN

00781810334423

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

30.2 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.13 in

Dimension - Width fraction

13/16 in

Dimension - Width inch

0.81 in

Dimension - Width mm

21 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

1/0 AWG;2/0 AWG

Conductor - Copper Solid Size A Range

1/0 AWG-2/0 AWG

Conductor - Copper Solid Size B

1/0 AWG;2/0 AWG

Conductor - Copper Solid Size B Range

1/0 AWG-2/0 AWG

Conductor - Copper Str Size A

1/0 ;2/0 AWG

Conductor - Copper Str Size A Range

1/0 -2/0 AWG

Conductor - Copper Str Size B

1/0 ;2/0 AWG

Conductor - Copper Str Size B Range

1/0 -2/0 AWG

Conductor Size

1/0-2/0 AWG

Conductor Type

  • CU C Str-Size A
  • CU C Str-Size B
  • CU C Solid-Size A
  • CU C Solid-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

1

Pallet Quantity

1