HUBBELL CANADA
Image of S1R6DIV Recessed 6" Series, Replacement Divider
Image of S1R6DIV Recessed 6" Series, Replacement Divider

Recessed 6" Series, Replacement Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6DIV

Fire Rated Poke Throughs, Recessed 6" Series, Replacement Divider

  • Steel Construction
  • Provides Barrier Between Services

Standard Product

General

Accessory Type

Divider

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6DIV

Color

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Accessories

Type

6" Recessed Rated Poke Through Accessories

UPC

783585443683

Dimensions

Size

Standard Sized Product

Weight

0.25 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50