HUBBELL CANADA
Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P320B Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P320B Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P320B Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P320B Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P320B Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL11P300S, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11P320B

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

General

Catalog Number

HBL11P320B

Product Family

Panels

Type

320kA

UPC

783585570402

Electrical Ratings

Voltage Rating

Delta 600 VAC

Voltage Rating Description

600 VAC Delta