HUBBELL CANADA
Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta
Image of HBL11P320DB Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta
Image of HBL11P320DB Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta
Image of HBL11P320DB Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta
Image of HBL11P320DB Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta
Image of HBL11P320DB Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta
Discontinued

Replaced by HBL11P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11P320DB

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

General

Catalog Number

HBL11P320DB

Product Family

Panels

Type

320kA

UPC

783585570419

Electrical Ratings

Voltage Rating

Delta 600 VAC

Voltage Rating Description

600 VAC Delta