HUBBELL CANADA
Replaced by HBL4P105NM, Surge Protective Devices, Surface Mount Block, 100KA, 3-Phase 120/208V AC
Image of HBL4W100C Replaced by HBL4P105NM, Surge Protective Devices, Surface Mount Block, 100KA, 3-Phase 120/208V AC
Discontinued

Replaced by HBL4P105NM, Surge Protective Devices, Surface Mount Block, 100KA, 3-Phase 120/208V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4W100C

Surge Protective Devices, Surface Mount Block, 100KA, 3-Phase 120/208V AC

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

  • Brick design for space consumption
  • NEMA 4X housing and a 200kA SCCR rating

Dry Contacts, NEMA 4X

General

Application

Surface Mount Brick with Leads

Catalog Number

HBL4W100C

EU RoHS Indicator

No

Indicator(s) Type

Green Status LED, Audible Alarm

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5

Specifications

  • Dimensions - 3.1"D x 9.9"W x 4.8"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 4.78 lbs

Type

100kA

UPC

783585120799

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

  • Wye 120 VAC
  • Wye 208 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Green Status LED, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5

Logistics

Carton Quantity

1

Pallet Quantity

216