



Brand: CHANCE Utility
Catalog ID: 0501
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
0501
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
Type
Sidewalk Guy Attachment
UPC
096359066910
Dimensions
6.000 in x 5.375 in x 4.000 in
Distance From Pole
N/A
Height
4 in
Length
6 in
Weight
4.41 lb
Width
5.375 in
Pallet Quantity
480