


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PQ3004PA015
Green/Yellow/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PQ3004PA015
Color
Construction
Fabricated
Insulation
PVC
Item Type
Double Ended Cable with Female 90 Degree Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585128047
Outside Diameter
0.75
Weight
5.25 lb
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5