HUBBELL CANADA
Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length
Image of PM1004PB035 Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM1004PB035

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

PM1004PB035

Color

Environmental Conditions

Wet and Damp Locations

EU RoHS Indicator

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

UPC

783585184982

Dimensions

Display Size

Linkosity

Electrical Ratings

Amperage Rating

10 A

Connectivity

Pre-Terminated

Current / Amperage Rating

10 A

Current Rating

10 A

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

6000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

Pre-Terminated

Certifications And Compliance

Environmental Conditions

Wet and Damp Locations

EU RoHS Indicator

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5