HUBBELL CANADA
Image of PH3004PA020 Linkosity™ Male/Female Double Ended Cable Assembly 30A 600
Image of PH3004PA020 Linkosity™ Male/Female Double Ended Cable Assembly 30A 600
play
Linkosity®
Discontinued

Linkosity™ Male/Female Double Ended Cable Assembly 30A 600

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA020

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 50' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

20 ft

Catalog Number

PH3004PA020

Color

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Male/Female Foot Cable

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504728

Dimensions

Cable Length

20 ft

Outside Diameter

0.75

Weight

4.55 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5