HUBBELL CANADA
Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 20' Length
Image of PH2005PB020 Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 20' Length
Image of PH2005PB020 Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 20' Length
play
Linkosity®
Discontinued

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 20' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2005PB020

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 20' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2005PB020

Color

Insulation

PVC

Item Type

Male/Female Double Ended Cable

Jacket

PVC

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585409559

Dimensions

Diameter Live Part

.46"

Weight

6.05 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5