HUBBELL CANADA
SP18BG25, Vinyl Insulated Copper Splice, 22-18 AWG
Image of SP18BG25 SP18BG25, Vinyl Insulated Copper Splice, 22-18 AWG
Image of SP18BG25 SP18BG25, Vinyl Insulated Copper Splice, 22-18 AWG

SP18BG25, Vinyl Insulated Copper Splice, 22-18 AWG

Brand: Burndy

Catalog ID: SP18BG25

Vinyl Insulated Splice For 22 - 18 AWG, Seamless Copper, Funnel Entry, Tin Plated

SP18BG25.

  • Splices are constructed of pure electrolytic copper
  • Long butted seam barrel with deep V groove inner serrations for optimum conductivity, reliability, and holding power after crimping
  • Designed for joining two wire securely
  • Provides maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts Maximum, 105°C maximum

General

Application

For Heavy Duty Application Requirements

Catalog Number

SP18BG25

Connector Type

Seamless Butt Splice

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

INSULINK

Trade Name

VINYLINK™

Type

SN

UPC

781810486313

UPC 14 Digit GTIN

00781810486313

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

5

Pallet Quantity

12000