HUBBELL CANADA
SPIKESHIELD 120KA Branch Panel Surge Replacement Module Kit Set
Image of HBL10P120BM SPIKESHIELD 120KA Branch Panel Surge Replacement Module Kit Set
Image of HBL10P120BM SPIKESHIELD 120KA Branch Panel Surge Replacement Module Kit Set
Image of HBL10P120BM SPIKESHIELD 120KA Branch Panel Surge Replacement Module Kit Set
Discontinued

SPIKESHIELD 120KA Branch Panel Surge Replacement Module Kit Set

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10P120BM

Power Quality Products, SPIKESHIELD Branch Panel Protection, Replacement Module for HBL10P120B

General

Application

Replacement Module

Catalog Number

HBL10P120BM

Environmental Conditions

Used in Panel

EU RoHS Indicator

Item Type

Service and Branch Panel Protection

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Red & Green LED’s, Diagnostic Test Switches, Dry Contacts, Audible Alarm, Surge Counter
  • Electrical - Surge Current per Phase - 120kA
  • Environmental - Operating Temperature - -40ºF to 149ºF (-40ºC to 65ºC)
  • Mechanical - Terminal Accommodation - #12 AWG to #2 AWG

Response Time

5

UPC

783585120775

Dimensions

Display Size

120kA Peak

Electrical Ratings

Connectivity

Bolt In

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

347/600V AC WYE kV

Certifications And Compliance

Environmental Conditions

Used in Panel

EU RoHS Indicator

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Red & Green LED’s, Diagnostic Test Switches, Dry Contacts, Audible Alarm, Surge Counter
  • Electrical - Surge Current per Phase - 120kA
  • Environmental - Operating Temperature - -40ºF to 149ºF (-40ºC to 65ºC)
  • Mechanical - Terminal Accommodation - #12 AWG to #2 AWG

Response Time

5