HUBBELL CANADA
SPIKESHIELD 160KA Service Entrance Surge Disconnect 120/240V
Image of HBL3P160DA SPIKESHIELD 160KA Service Entrance Surge Disconnect 120/240V
Image of HBL3P160DA SPIKESHIELD 160KA Service Entrance Surge Disconnect 120/240V
Discontinued

SPIKESHIELD 160KA Service Entrance Surge Disconnect 120/240V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3P160DA

Surge Protective Devices, SPIKESHIELD Service Entrance Surge Protection Panel, 160KA, 120/240V, With Disconnect

  • LED and audible alarm status indicator
  • Sine wave tracking provides uniform clamping
  • Fault-current fusing prevents excessive panel damage
  • Thermal fusing Thermal fuse prevents the MOVs from overheating

Thermal Fusing, Diagnostic Switches, Surge Counter, NEMA 3R, NEMA 12

General

Application

Complete Panel with Disconnect

Catalog Number

HBL3P160DA

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Indicator(s) Type

Red and Green LEDs, Audible Alarm

Item Type

Service and Branch Panel Protection

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Red & Green LED’s, Diagnostic Test Switches, Dry Contacts, Audible Alarm, Surge Counter
  • Electrical - Surge Current per Phase - 320kA and 160kA
  • Environmental - Operating Temperature - -40ºF to 149ºF (-40ºC to 65ºC)
  • Mechanical - Terminal Accommodation - #10 AWG to #2 AWG

Response Time

5

Specifications

  • Dimensions - 6.0"D x 20.0"W x 24.0"L
  • Frequency - 50/60 Hz
  • NEMA - 3R/12 Metallic
  • Warranty - 10 year
  • Weight - 21.8lbs

UPC

783585407258

Dimensions

Display Size

160kA Peak

Electrical Ratings

Connectivity

Wire Lugs

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

120/240V AC Single Phase kV

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Red and Green LEDs, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Red & Green LED’s, Diagnostic Test Switches, Dry Contacts, Audible Alarm, Surge Counter
  • Electrical - Surge Current per Phase - 320kA and 160kA
  • Environmental - Operating Temperature - -40ºF to 149ºF (-40ºC to 65ºC)
  • Mechanical - Terminal Accommodation - #10 AWG to #2 AWG

Response Time

5