

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL160M480A
Application
Replacement Module
Catalog Number
HBL160M480A
Environmental Conditions
Used in Panel
EU RoHS Indicator
Item Type
Service and Branch Panel Protection
Material
Steel
Material - Mounting Hardware
Mounting Screws
Operating Temperature
-40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
Response Time
5
UPC
783585407388
Display Size
160kA Peak
Connectivity
Bolt In
Frequency Rating
60 Hz
Phase
Three Phase
Voltage Rating
480 VAC
Environmental Conditions
Used in Panel
EU RoHS Indicator
Industry Standard(s)
cULus UL1449-3Rd Edition Type 2 Spd
Operating Temperature
-40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
Response Time
5