HUBBELL CANADA
Image of 5001 STRAP GUY HOOK, 2-BOLT STORM STYLE
Image of 5001 STRAP GUY HOOK, 2-BOLT STORM STYLE

STRAP GUY HOOK, 2-BOLT STORM STYLE

Brand: CHANCE Utility

Catalog ID: 5001

Guy hook restricts guy wire from creeping down pole in wrapped strand guy applications. Hooks should be installed under head of bolt for maximum bolt shear strength.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Attaches with 3/4" thru-bolt and 1/2" lag screw
  • 1/4" X 1-1/2" galvanized steel per ASTM A-153

General

Catalog Number

5001

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

1/4" x 1 1/2"x 7" Steel

Style

2-Bolt Storm

UPC

096359072126

Dimensions

Dimensions

6.875 in x 1.5 in x 1.5 in

Distance From Pole

N/A

Height

1.5 in

Length

6.875 in

Weight

1.03 lb

Width

1.5 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

1920