HUBBELL CANADA
Surge Protective Device Panel, 132kA, 277V, Non-metallic
Image of HBL8P132NM Surge Protective Device Panel, 132kA, 277V, Non-metallic
Image of HBL8P132NM Surge Protective Device Panel, 132kA, 277V, Non-metallic

Surge Protective Device Panel, 132kA, 277V, Non-metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8P132NM

SpikeShield™ Surge Protective Device (SPD) Panel, 132kA imax surge current rating, 277/480V AC Wye, 3Ph. Delta 3-wire +G configuration, 277V, Non-metallic

Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL1449 5th Edition listed, rated for Type 1 (line side installation) and Type 2 (load side installation)
  • NEMA 4X enclosure
  • 8" x 6" x 3" Non-metallic (NM)

General

Application

Surge

Catalog Number

HBL8P132NM

Color

Gray

Series

SpikeShield™ Series

Size

9x8x4

UPC

783585757780

Dimensions

Size

9x8x4

Weight

8 lb

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

1

Pallet Quantity

1