HUBBELL CANADA
Image of HBL11PB50ALU Surge Protective Device Panel, 50kA, 600V, Steel
Image of HBL11PB50ALU Surge Protective Device Panel, 50kA, 600V, Steel

Surge Protective Device Panel, 50kA, 600V, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11PB50ALU

SpikeShield™ Surge Protective Device (SPD) Panel, 50kA imax surge current rating, 600 V AC Delta 3-wire configuration, 600V

Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL1449 5th Edition listed, rated for Type 1 (line side installation) and Type 2 (load side installation)
  • NEMA 6/6P enclosure
  • 4" x 3.5" x 2.5" cast aluminum

General

Application

Surge

Catalog Number

HBL11PB50ALU

Color

Gray

Series

SpikeShield™ Series

Size

7.2x4.1x3.5

UPC

783585792378

Dimensions

Size

7.2x4.1x3.5

Weight

2.5 lb

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

8

Pallet Quantity

1