

Brand: Killark
Catalog ID: SWB-3
Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.
Application
Catalog Number
SWB-3
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Product Family
Controls
Series
SWB Series
Type
UPC
783936630038
Depth
2-1/4 in
Dimensions
7.75 in x 3.5 in x 3.5 in
Gross Weight with Packaging
1.42
Height
3.5 in
Hub Size
1"
Length
7.75 in
Weight
1.42 lb
Width
3.5 in
CSA File Number
LR11712
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360