

Brand: Killark
Catalog ID: SWB-14
Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.
Application
Catalog Number
SWB-14
Color
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Product Family
Controls
Series
SWB Series
Type
UPC
783936630168
Depth
3-5/16 in
Dimensions
7.5 in x 6 in x 4 in
Gross Weight with Packaging
3.23
Height
4 in
Hub Size
Max. 1-1/2"
Length
7.5 in
Weight
3.23 lb
Width
6 in
CSA File Number
LR11712
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360