HUBBELL CANADA
Aluminum Operator Body - Blank Box - Style 3 - SWB-13 Box
Image of SWBC-13 Aluminum Operator Body - Blank Box - Style 3 - SWB-13 Box
*Representative image
Image of SWBC-13 Aluminum Operator Body - Blank Box - Style 3 - SWB-13 Box
Discontinued

Aluminum Operator Body - Blank Box - Style 3 - SWB-13 Box

Brand: Killark

Catalog ID: SWBC-13

SWBC Series - Aluminum Operator Body - Blank Box And Cover Without Operator Holes - Style 3 - SWB-13 Box

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Accepts both miniature and standard size push buttons.
  • Internal ground screw.

Killark GCS and SWBC SERIES CONTROL STATIONS provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark “GO” Short Style operators when installed in the covers and “GO” Long Style operators when installed in the back wall to allow for thickness of a panel for panel mounting. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The GCS and SWBC can be drilled and tapped to order or in the field by the customer from ½” to 1 1/2” for dead end and feed through entries.

General

Application

For use with G Series custom control panel operators.

Catalog Number

SWBC-13

Color

Gray

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall
  • Wall

Product Family

Controls

Series

SWBC Series

Type

Aluminum Operator Body

UPC

783936630526

Dimensions

Depth

2-9/16 in

Dimensions

7.5 in x 4.25 in x 5.75 in

Gross Weight with Packaging

3.32

Height

5.75 in

Length

7.5 in

Weight

3.32 lb

Width

4.25 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1