




Brand: Hubbell Wiring Device-Kellems
Catalog ID: ATD2000C
Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.
Standard Product
Application
Catalog Number
ATD2000C
Color
Environmental Conditions
EU RoHS Indicator
Indicator(s) Type
PIR= Red LED, Ultrasonic= Green LED
Item Type
Low voltage Ceiling Sensors
Load Capacity
Load Is A Function Of The Control Unit
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Screw Mounting
Mounting Type
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Product Family
Dual;Accessories
Specifications
Style
Type
UPC
783585392431
Diameter
4.5 in
Height
1.5 in
Mounting Height
8-12 ft
Weight
0.46 lb
Sensitivity
Adaptive 0 to 100%
Supply Voltage
24V DC From Control Unit
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Load Capacity
Load Is A Function Of The Control Unit
Humidity
0% to 95% non-condensing relative humidity
Indicator(s) Type
PIR= Red LED, Ultrasonic= Green LED
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Carton Quantity
10
Pallet Quantity
840