


Brand: Hubbell Wiring Device-Kellems
Catalog ID: ATU2000CRP
Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.
With Photocell and Relay
Application
Catalog Number
ATU2000CRP
Color
Environmental Conditions
EU RoHS Indicator
Indicator(s) Type
Ultrasonic= Green LED
Item Type
Low voltage Ceiling Sensors
Load Capacity
Load Is A Function Of The Control Unit
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Screw Mounting
Mounting Type
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Photocell
Yes
Product Family
Ultrasonic
Specifications
Style
Ceiling Mount
Type
UPC
783585392462
Diameter
4.5 in
Height
1.5 in
Mounting Height
8-12 ft
Weight
0.45 lb
Sensitivity
Adaptive 0 to 100%
Supply Voltage
24V DC From Control Unit
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Load Capacity
Load Is A Function Of The Control Unit
Humidity
0% to 95% non-condensing relative humidity
Indicator(s) Type
Ultrasonic= Green LED
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Carton Quantity
10
Pallet Quantity
840