




Brand: Hubbell Wiring Device-Kellems
Catalog ID: WLCA
Catalog Number
WLCA
Color
Product Family
Passive Infrared;Accessories
Style
Type
Wireless - Wall Mount
UPC
783585256160
Weight
1 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10