HUBBELL CANADA
Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount
Image of ACMG Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount
Image of ACMG Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount
Discontinued

Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ACMG

Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount

  • Ceiling mount wire guard
  • Heavy-duty coated wire guard for sensors to protect from destructive strikes
  • Designed to provide protection against unforeseen impacts
  • Mounting clips are included

Wire Guard

General

Application

For Ceiling Mount Sensors

Catalog Number

ACMG

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Ceiling Mount Wire Guard

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Specifications

Dimensions - 7.0" wide, 3.25" diameter

Style

Wire Guard

Type

Accessories

UPC

783585158624

Dimensions

Diameter

3.25 in

Weight

1.05 lb

Width

7 in

Electrical Ratings

Voltage Rating

  • 120-277 VAC
  • 24 VDC
  • 120-347 VAC

Voltage Rating Description

120/277V AC;24V DC;120/347V AC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)