HUBBELL CANADA
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FRPTJB2

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

  • 4-11/16" square Box ships with Blank Cover
  • (1) 1-1/4" & (1) 2" Insulated EMT Connectors Supplied
  • Box Volume- 66.7 cu.in. (1093 cu.cm)

Standard Product

General

Accessory Type

FRPT Fitting Junction Box

Application

4-11/16 JCT Box, With Cover

Application - For Use On

Through Floor Fttings

Catalog Number

S1FRPTJB2

Color

Construction

Fabricated

Construction Material - Main

2 Meunt

Finish Type

Natural

Item Type

FRPT Fitting Junction Box

Material

Fabricated

Mounting Type

  • Screw Mount
  • Screw Mount

Number Of Outlets

Single Service

Product Family

SystemOne

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Fire Rated Poke Through Junction Box

UPC

783585590134

Dimensions

Size

Standard Sized Product

Weight

2.85 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

Single Service