Brand: Acme Electric
Catalog ID: WSA5
Catalog Number
WSA5
Material Type
ZFIN
Product Category
Accessories
UPC
047503085226
Dimensions
55 in x 7.75 in x 3.75 in
Height
3.75 in
Length
55 in
Weight
10 lb
Width
7.75 in
Carton Quantity
1
Pallet Quantity
25