

Brand: Acme Electric
Catalog ID: WSA8
Catalog Number
WSA8
Material Type
ZFIN
Product Category
Accessories
Product Family
Transformer Accessories
Product Type
Accessories
UPC
047503460122
Dimensions
33 in x 7.25 in x 3.25 in
Height
3.25 in
Length
33 in
Weight
7 lb
Width
7.25 in
Carton Quantity
1