HUBBELL CANADA
Image of WSA1 Transformer Accessories, Weathershield Kit
*Representative image
Image of WSA1 Transformer Accessories, Weathershield Kit

Transformer Accessories, Weathershield Kit

Brand: Acme Electric

Catalog ID: WSA1

Weathershield Kit

General

Catalog Number

WSA1

Product Category

Accessories

Product Family

Transformer Accessories

Product Type

Accessories

UPC

047503736586

Dimensions

Dimensions

33 in x 7.25 in x 3.25 in

Height

3.25 in

Length

33 in

Weight

6 lb

Width

7.25 in

Logistics

Carton Quantity

1

Pallet Quantity

30