

Brand: Burndy
Catalog ID: UGSKIT2
Application
For All Aluminum or Copper/Aluminum Combinations, UF Direct Burial
Catalog Number
UGSKIT2
Connector Type
Splice/Heat Shrink Kit
Hex Size
Slot
Material
Aluminum
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Splice Reducer
Sub Brand
SPLICE KIT
Temperature Rating
194
Type
UGSKIT, Watertight/ Underground
UPC
781810175279
UPC 14 Digit GTIN
00781810175279
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Hex Size
Slot
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Size Range
8 AWG-2 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Conductor Size
8-2 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL486D
Standards - Industry Standards Met
UL486D
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Splice/Heat Shrink Kit
Carton Quantity
10
Pallet Quantity
1050