

Brand: Burndy
Catalog ID: YA27LH77TZ
Application
Catalog Number
YA27LH77TZ
Color Code
Black
Die Index
13
Material
Copper
Type
Cable to Flat
UPC
621945555761
Dimension - B Length inch
1.55 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
13/16 in
Dimension - Stud Size inch
3/8 in
Length
3.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.13 in
Conductor - Copper Str Size
1/0 AWG
Carton Quantity
25
Pallet Quantity
7400