




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBT0624S04
Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.
Catalog Number
HBT0624S04
Finish Type
Stainless - 304
Specifications
Sub Brand
Wire Basket Tray
UPC
783585536460
Cubic Capacity
864 cu.in
Depth
6 in
Dimensions
118 in x 24 in x 6 in
Height
6 in
Length
118 in
Straight Section Length
118 in
Weight
35 lb
Width
24 in
Carton Quantity
1
Pallet Quantity
5