

Brand: Killark
Catalog ID: XLOA
Killark XCS Series Control Station Rubber Boot Dust and Weather Cap for standard XCS operators
Application
Catalog Number
XLOA
EU RoHS Indicator
Product Family
Controls
Type
UPC
783936911007
Dimensions
4.5 in x 6.5 in x 0.002 in
Gross Weight with Packaging
0.04
Height
0.002 in
Length
4.5 in
Width
6.5 in
EU RoHS Indicator
Carton Quantity
10