HUBBELL CANADA
XS Series 3-Pole (No Center Off) Tumbler Switch Cover Without Device - Special Horsepower Ratings - 15A
Image of XNS-8CM XS Series 3-Pole (No Center Off) Tumbler Switch Cover Without Device - Special Horsepower Ratings - 15A
*Representative image
Image of XNS-8CM XS Series 3-Pole (No Center Off) Tumbler Switch Cover Without Device - Special Horsepower Ratings - 15A
Discontinued

XS Series 3-Pole (No Center Off) Tumbler Switch Cover Without Device - Special Horsepower Ratings - 15A

Brand: Killark

Catalog ID: XNS-8CM

XS Series - Aluminum 3-Pole (No Center Off) Tumbler Switch Cover Without Device - Special Horsepower Ratings - 15A

XS Series are front lever rotary operated switch assemblies with standard provisions for padlocking in either "ON" or "OFF" position. The lever is connected to a threaded stainless steel shaft which passes through the cover.

General

Action

3P

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Catalog Number

XNS-8CM

EU RoHS Indicator

Product Family

Controls

Series

XNS Series

Type

Aluminum Tumbler Switch Cover

UPC

783936066363

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

1

Height

2.75 in

Length

4.75 in

Width

4.75 in

Certifications And Compliance

EU RoHS Indicator

Operational

Action

3P

Actuator

Lever