HUBBELL CANADA
XS Series - Feed-Thru Box And Cover With 1-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps
Image of XS-41C XS Series - Feed-Thru Box And Cover With 1-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

XS Series - Feed-Thru Box And Cover With 1-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

Brand: Killark

Catalog ID: XS-41C

XS Series - Aluminum Feed-Thru Box And Cover With 1-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

SP

Actuator

Lever

Application

Back Box Type

SWB

Catalog Number

XS-41C

Color

Gray

EU RoHS Indicator

Series

XS Series

Type

UPC

783936930442

Dimensions

Depth

4-1/4 in

Gross Weight with Packaging

2.4

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

SP

Actuator

Lever

Configuration

Back Box Type

SWB