

Brand: Burndy
Catalog ID: Y3025R
Application
Wire Reducing Splice Adapter Insert
Catalog Number
Y3025R
Color Code
White
Connector Type
LONG BARREL
Die Index
17
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
UPC
781810121405
UPC 14 Digit GTIN
00781810121405
Dimension - B Length inch
2.00 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Outside Diameter inch
0.637 in
Dimensions
2 in x 0.637 in x 0.637 in
Height
0.637 in
Length
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.637 in
Voltage - Maximum
35000
Conductor - Copper Str Run
300 kcmil
Conductor - Copper Str Run Range
300 kcmil
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Copper Str Tap
1/0 AWG
Conductor - Copper Str Tap Range
1/0
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
#1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
LONG BARREL
Carton Quantity
50
Pallet Quantity
17400