

Brand: Burndy
Catalog ID: Y3130R
Application
Wire Reducing Splice Adapter Insert
Catalog Number
Y3130R
Color Code
Brown
Connector Type
LONG BARREL
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
UPC
781810050767
UPC 14 Digit GTIN
00781810050767
Dimension - B Length inch
2.00 in
Dimension - Inside Diameter inch
0.65 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Outside Diameter inch
0.687 in
Dimensions
2 in x 0.687 in x 0.687 in
Height
0.687 in
Length
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.687 in
Voltage - Maximum
35000
Conductor - Copper Str Run
350 kcmil
Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor - Copper Str Tap
300 KCMIL
Conductor - Material
COPPER
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
LONG BARREL
Carton Quantity
100
Pallet Quantity
46400