HUBBELL CANADA
YA25L2TC3890, Comp. Term., Cu, Standard, 2-Hole, 90 Deg Pad
Image of YA25L2TC3890 YA25L2TC3890, Comp. Term., Cu, Standard, 2-Hole, 90 Deg Pad
Image of YA25L2TC3890 YA25L2TC3890, Comp. Term., Cu, Standard, 2-Hole, 90 Deg Pad
play

YA25L2TC3890, Comp. Term., Cu, Standard, 2-Hole, 90 Deg Pad

Brand: Burndy

Catalog ID: YA25L2TC3890

YA25L2TC3890, Copper Compression Terminal, 1/0 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, 90 Degree Pad Angle, Tin Plated, UL/CSA

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA25L2TC3890

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019351

UPC 14 Digit GTIN

00781810019351

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.14 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

100 (61) Navy

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10