HUBBELL CANADA
YA262NT14E1, Comp. Term., Cu, Long Barrel, Narrow, 2-Hole
Image of YA262NT14E1 YA262NT14E1, Comp. Term., Cu, Long Barrel, Narrow, 2-Hole
Image of YA262NT14E1 YA262NT14E1, Comp. Term., Cu, Long Barrel, Narrow, 2-Hole
play

YA262NT14E1, Comp. Term., Cu, Long Barrel, Narrow, 2-Hole

Brand: Burndy

Catalog ID: YA262NT14E1

YA262NT14E1, Copper Compression Terminal, 2/0 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Long Barrel, Narrow Tongue, Tin Plated, UL/CSA

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA262NT14E1

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810672617

UPC 14 Digit GTIN

00781810672617

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

91 mm

Dimension - Length Overall inch

3.59 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1-9/16 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1